![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-088191-WEB-R.jpg)
To assemble back box for screed floor to install a standard floor box capacity 12M vertical or 18M horizontal
LEGRAND
To assemble back box for screed floor to install a standard floor box capacity 12M vertical or 18M horizontal
REF. 088191
EAN.
3414971617995
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 295 mm |
---|---|
Min. height finishing layer | 70 mm |
Levelling range | 70-110 mm |
Suitable for subfloor duct countersunk (closed) | Yes |
Suitable for subfloor duct overhead closed | Yes |
Duct height | 20-30 mm |
Duct width | 20-30 mm |
Built-in opening for floor column | No |
---|---|
Built-in opening for built-in unit | Rectangular |
Number of appliances to build in | 1 |
Material side wall | Plastic |
Suitable for placing of sealing | No |
Decoupling possibility cover from base unit | No |
Bottom plate | No |
Documentation
3 documents
Technical Sheet
Instruction Use
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION