![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/078420-LEGRAND.jpg)
Timer switch Mosaic - 1000 W - 230 V~ - 2 modules - white
Mosaic™
LEGRAND
Timer switch Mosaic - 1000 W - 230 V~ - 2 modules - white
REF. 078420
EAN.
4010957784201
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Number of modules (module system) | 2 |
Time setting | 0.41-15 min |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Suitable for degree of protection (IP) | IP41 |
Nominal voltage | 250 V |
Rated current | 8 A |
---|---|
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 45 mm |
Height | 45 mm |
Depth | 43 mm |
Built-in depth | 32.7 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Connection type | Screwed terminal |
Contains Batteries and/or Accumulator | No |
Documentation
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION