![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/LG-077823-WEB-R.jpg)
Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
Soliroc™
LEGRAND
Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
REF. 077823
EAN.
3245060778231
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Time setting | 0.41-15 min |
Mounting method | Flush-mounted |
Material | Metal |
Material quality | Other |
Halogen free | Yes |
Surface protection | Metallic |
Surface finishing | Matt |
Colour | Chrome |
Transparent | No |
Suitable for degree of protection (IP) | IP55 |
Nominal voltage | 250 V |
Rated current | 8 A |
Compatible with Apple HomeKit | No |
---|---|
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 45 mm |
Height | 70.4 mm |
Depth | 46.5 mm |
Built-in depth | 32.7 mm |
Degree of impact strength (IK) | IK10 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-60 °C |
Connection type | Screwed terminal |
Documentation
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION