
T-junction for DLP-S mini-trunking 60x20mm
DLP-S
LEGRAND
T-junction for DLP-S mini-trunking 60x20mm
REF. 638174
EAN.
3245066381749
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 77.9 mm |
---|---|
Width | 92.6 mm |
Outgoing height | 20 mm |
Outgoing width | 60 mm |
Model | Base unit and cover |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
---|---|
Type of fastening | Snap on |
Colour | White |
With protective foil | No |
Degree of protection (IP) | Other |
degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Depth | 20.2 mm |
Storage temperature | -5-60 °C |
Documentation
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
PEP
SELECT AN ACTION