![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/LG-638124-WEB-R.jpg)
T-junction for DLP-S mini-trunking 20x12mm
DLP-S
LEGRAND
T-junction for DLP-S mini-trunking 20x12mm
REF. 638124
EAN.
3245066381244
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Outgoing height | 0 mm |
---|---|
Outgoing width | 0 mm |
Model | Base unit and cover |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Type of fastening | Snap on |
Colour | White |
---|---|
With protective foil | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Width | 20 mm |
Height | 12 mm |
Depth | 12.1 mm |
Storage temperature | -5-60 °C |
Documentation
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION