
Surge protective device for telephone/ADSL line - terminal block
LEGRAND
Surge protective device for telephone/ADSL line - terminal block
REF. 412319
EAN.
3414970973696
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Max. continuous voltage DC | 180 V |
---|---|
Nominal discharge surge current In (8/20) | 5 kA |
Voltage protection level core/core | 280 V |
Voltage protection level core/earth | 600 V |
---|---|
Frequency | 2.2-200 MHz |
Documentation
2 documents
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION