Skip to main content
Logo print

Surge arrester - switchboard protection - protected Type 2 - 4P

- LEGRAND

Surge arrester - switchboard protection - protected Type 2 - 4P

REF. 003973 EAN. 3245060039738
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

System configuration IT No
System configuration TN Yes
System configuration TN-C Yes
System configuration TN-C-S Yes
System configuration TN-S No
System configuration TT Yes
System configuration other No
Number of conductors (without earthing) 4
Nominal discharge surge current In (8/20) 10 kA
Nominal voltage AC 400 V
Max. continuous voltage AC 275 V
Voltage protection level 1.2 kV
Voltage protection level L-N 1 kV
Integrated backup fuse Yes
Mounting method DIN rail (top hat rail) 35 mm
Construction size 6 modular spacing
Max. conductor cross section solid (solid, stranded) 25 mm²
Max. conductor cross section flexible (fine-strand) 16 mm²
With remote signalling contact No
Signalling at the device Optical
Category type 2 Yes
Degree of protection (IP) IP20

Documentation

4 documents
Technical Sheet
F00359EN_04.pdf pdf (0.52 Mo)
Technical Sheet
F00359FR_04.pdf pdf (0.52 Mo)
Instruction Use
LE00362AC 02.pdf pdf (0.45 Mo)
Technical Guide
3 documents
Catalogue Technical Page
ex223001_0087.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0086.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0088-0089.pdf pdf (0.16 Mo)
1 document
3D Autocad
003953.dwg dwg (0.18 Mo)
3 documents
PEP
LGRP-2014-004-v1-fr.pdf pdf (0.97 Mo)
Agreement
OC / CB-FR_705325 (0.71 Mo)
Agreement
NF-NF012_1865 (0.88 Mo)

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details