Skip to main content
Logo print

Surface mounting socket outlet - German std - 2P+E + shutters - 16 A - 250 V~

- LEGRAND

Surface mounting socket outlet - German std - 2P+E + shutters - 16 A - 250 V~

REF. 086031 EAN. 3245060860318
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Socket outlet CEE 7/3 (type F)
Concurrently switching neutral conductor Yes
Protective contact Other
Number of active contacts (round) 2
Number of active contacts (flat) 0
Number of active contacts (square) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 1
Number of modules (module system) 2
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication None
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour White
RAL-number (similar) 9003
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Surface mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 72 mm
Device height 72 mm
Device depth 42 mm
Min. depth of built-in installation box 0 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Compliant with UK Building Regulations Part M No
Built-in depth 0 mm
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Power Delivery No
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²
Cable support Not applicable
Connected object No
Programming way Not applicable
With voice command No
Programmable No
Interoperable connection Protocol No
Connectable by Internet box No

Documentation

1 document
Technical Sheet
F00102EN-02.pdf pdf (0.49 Mo)
1 document
Catalogue Commercial Page
ex223001_1049.pdf pdf (0.06 Mo)
2 documents
Agreement
OC / CB-592714A (1.63 Mo)
Agreement
AENOR-030/001677 (0.26 Mo)