![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/057711-LEGRAND-1000.jpg)
Surface mounting box for combined unit P17 - 280 x 125 mm
P 17 Tempra
LEGRAND
Surface mounting box for combined unit P17 - 280 x 125 mm
REF. 057711
EAN.
3245060577117
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
CEE socket outlet 16 A | None |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Protection | None |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M25 |
Handling | Wall mounting |
Degree of protection (IP) | Other |
Military model | No |
Colour | Grey |
Height | 280 mm |
Width | 125 mm |
Depth | 46 mm |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
3D Autocad
SELECT AN ACTION