![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/632779-LEGRAND-1000.jpg)
Surface-mounting 1 or 2 ports box for keystone connectors
Linkeo C
LEGRAND
Surface-mounting 1 or 2 ports box for keystone connectors
REF. 632779
EAN.
3414970324535
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Other |
---|---|
Utilization | Other |
Support ring | No |
With hinged lid | No |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Surface mounted |
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Antimicrobial treatment | No |
Colour | White |
Transparent | No |
Type of fastening | Other |
Luster terminal | No |
Documentation
2 documents
Technical Sheet
Technical Sheet
4 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION