Skip to main content
Logo print

Supply busbar - fork-type - 1P - max 57 devices connected - meter

LEGRAND

Supply busbar - fork-type - 1P - max 57 devices connected - meter

REF. 404912 EAN. 3245064049122
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of phases 1
Number of poles 1
Suitable for number of devices 57
Module width 17.7 mm
Cross section 16 mm²
Length 1000 mm
Can be cut to size Yes
Width in number of modular spacings 57
Rated permanent current Iu 63 A
Type of electric connection Fork
Insulated Yes
Rated surge voltage 2 kV
Conditioned rated short-circuit current Iq 0.63 kA
Max. rated operation voltage Ue 400 V
Rated short-time withstand current lcw 1.92 kA
Suitable for devices with N-conductor No
Suitable for devices with auxiliary switch No
Colour Grey
Operating / setting temperature -20-50 °C
Storage temperature -40-70 °C
Busbar type supplied Horizontal

Documentation

2 documents
Catalogue Technical Page
ex223001_0298.pdf pdf (0.22 Mo)
Catalogue Commercial Page
ex223001_0297.pdf pdf (0.2 Mo)