Straight plug P17 - IP66/67 - 380/415 V~ - 16 A - 3P+E
P 17 Tempra
LEGRAND
Straight plug P17 - IP66/67 - 380/415 V~ - 16 A - 3P+E
REF. 555328
EAN.
3245065553284
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Intenzita proudu IEC | 16 A |
---|---|
Počet pólů | 4 |
Voltage according to EN 60309-2 | 380-415 V (50+60 Hz) red |
Pozice zemnícího kontaktu | 6 h |
Rozlišovací barva | Red |
RAL-number | 3000 |
Phase inverter | No |
Stupeň krytí (IP) | IP67 |
---|---|
Connection system | Screwed terminal |
Cable entry | Gland nut |
Insert direction | Straight |
Materiál | Plastic |
Vojenské provedení | No |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
3D Autocad
4 documents
Agreement
OC / CB-FR_710665
(0.7 Mo)
Agreement
CQC-CQC
(1.29 Mo)
Agreement
IMQ-CA02.05955
(0.35 Mo)
PEP
SELECT AN ACTION