Straight faceplate 4 ports for keystone RJ45 connector
Linkeo C
LEGRAND
Straight faceplate 4 ports for keystone RJ45 connector
REF. 632900
EAN.
3414972218856
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Full cover plate |
---|---|
Utilization | For data connection housing |
Support ring | No |
With dust cover | Yes |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | With indication plate |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Antimicrobial treatment | No |
Colour | White |
Transparent | No |
Type of fastening | Mounting with screw |
---|---|
With buses/couplings | No |
Suitable for number of connectors | 4 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
With lighting | No |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 15.6 mm |
Built-in depth | 4.8 mm |
Operating / setting temperature | -20-50 °C |
Storage temperature | -40-80 °C |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION