Skip to main content
Logo print

Spare membrane gland Plexo - up to Ø32 mm - grey

Plexo™ LEGRAND

Spare membrane gland Plexo - up to Ø32 mm - grey

REF. 091916 EAN. 3245060919160
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Closed
Suitable for cable gland No
Cable entry Round
Bore diameter 34.6 mm
For wall thickness 2.4-2.4 mm
With strain relief No
Angle model No
Material Plastic
Material quality Other
Halogen free Yes
Colour Grey
Degree of protection (IP) Other
Operating / setting temperature -25-40 °C
Height 14.5 mm
Storage temperature -25-70 °C
RAL-number 7035
Entry membrane gland type Flexible to puncture

Documentation

1 document
Catalogue Commercial Page
ex223001_0803.pdf pdf (0.15 Mo)