![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/43/4380NB-BTICINO-1000.jpg)
Spare battery for portable led lamp 2 mod
BTICINO
Spare battery for portable led lamp 2 mod
REF. BT-4380NB
EAN.
8005543555255
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Size indication | Other |
---|---|
Number of cells | 3 |
Model | Nickel metal hydride |
Nominal voltage | 3.6 V |
Capacity | 80 mAh |
IEC indication | Other |
Other indications | Other |
Length | 45 mm |
Height including pole | 45 mm |
---|---|
Width | 40 mm |
Battery pack | Yes |
Plastic housing | Yes |
Ambient temperature | 0-40 °C |
Suitable for rapid charger | No |
Weight | 10 g |
Contains Batteries and/or Accumulator | Yes |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION