Skip to main content
Logo print

Smart Outdoor Camera with Siren

Netatmo NETATMO

Smart Outdoor Camera with Siren

REF. NA-NOC-S-PRO EAN. 3700730503754
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Standard (Fixed)
Mounting method Wall
Scope of application Outside
Protocol TCP/IP
Power over Ethernet (PoE) None
Picture system Other
Property picture system Colour
Colour depth 10 Bit
Focal size 300-3000 mm
Colour Black
Wireless No
Type of interface Wi-Fi
Number of pixels (Megapixel) 4
Memory capacity 8 GB
With lens Yes
With IR lamp Yes
Max. infrared reach 15 m
Vandal proof Yes
With video motion detector Yes
Horizontal field of view 90-100 °
Vertical field of view 60-100 °
Power consumption 10 W
Supply voltage 110-240 V
Voltage type AC
Height 200 mm
Width 110 mm
Depth 50 mm
Compatible with Apple HomeKit Yes
Compatible with Google Assistant Yes
Compatible with Amazon Alexa Yes
IFTTT support available Yes
Operating / setting temperature -20-50 °C
Storage temperature -20-50 °C
Supply current 0.02-0.14 A
Frequency 50-60 Hz
Sound level 105 dB
Halogen free Yes
Cable nature for connection Flexible or rigid
Cable section 0.5-1.5 mm²
Label space/information surface No
Fitted with rainproof plate protection Yes
With complemantary luminous signal Yes
Vertical fixing center distance 55-95 mm
Horizontal fixing center distance 55-95 mm
Contains Batteries and/or Accumulator No
Loudness setting No
Addressable Yes
Camera type Fixed
Video recorder angle 100 °
Communication rank type Not applicable
Connected object Yes
Operating method Wifi network
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Apple Siri , Amazon Alexa
Application name Home + Security
Product use function Videosurveillance
Connectable by Internet box Yes
Software Update Duration (years) 3

Documentation

1 document
Instruction Use
QSG-NOC-V9-WEB.pdf pdf (1.52 Mo)
1 document
Catalogue Commercial Page
ex223001_0868.pdf pdf (0.07 Mo)
1 document
PEP

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details