![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-028135-WEB-R.jpg)
Shunt trip for DMX³ 1600 - 415 - 440 V~
LEGRAND
Shunt trip for DMX³ 1600 - 415 - 440 V~
REF. 028135
EAN.
3414970767042
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 373.5-484 V |
---|---|
Rated control supply voltage AC 60 Hz | 373.5-484 V |
Voltage type for actuating | AC |
Type of electric connection | Flat plug-in connection |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 1 |
Suitable for power circuit breaker | Yes |
Suitable for off-load switch | Yes |
---|---|
Suitable for motor safety switch | Yes |
Suitable for overload relay | Yes |
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-70 °C |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Terminals capacity | 1-2.5 mm² |
Documentation
4 documents
Instruction Use
Workshop Book
Technical Guide
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION