Skip to main content
Logo print

Shielding bar Viking 3 - screw/spring - L. 1 m - 10x3 mm

LEGRAND

Shielding bar Viking 3 - screw/spring - L. 1 m - 10x3 mm

REF. 037534 EAN. 3245060375348
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Transverse connector
Number of bridged clamps 0
Rated current In 0 A
Rated voltage 0 V
Insulated No
With shock protection No
Mounting method Other
Modular spacing 1000 mm
Colour Other

Documentation

1 document
Catalogue Commercial Page
ex223001_0464.pdf pdf (0.2 Mo)

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details