Set of two 19 inches uprights 24U
Linkeo
LEGRAND
Set of two 19 inches uprights 24U
REF. 646340
EAN.
3245066463407
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | 482.6 mm (19 inch) profile |
---|---|
Suitable for enclosure building width | 0 mm |
Suitable for enclosure building height | 1070 mm |
Suitable for enclosure building depth | 0 mm |
Width | 31 mm |
Height | 1070 mm |
Depth | 50 mm |
---|---|
Material | Metal |
Colour | Stainless steel |
RAL-number | 0 |
Halogen free | Yes |
Documentation
5 documents
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION