![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/44/LG-446881-WEB-R.jpg)
Set of 4 levelling feet M10X70
Linkeo
LEGRAND
Set of 4 levelling feet M10X70
REF. 446881
EAN.
3414972027571
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Foot for worktop |
---|---|
Suitable for enclosure building width | 800 mm |
Suitable for enclosure building depth | 1200 mm |
Width | 46 mm |
Height | 95 mm |
Depth | 46 mm |
Max. load capacity | 375 kg |
---|---|
Material | Metal |
Colour | Stainless steel |
Operating / setting temperature | -25-70 °C |
Halogen free | No |
Documentation
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION