![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-446402-WEB-R.png)
Server cabinet 19 inches with perforated doors capacity 42U 800x1000mm supplied without side panels
Nexpand
LEGRAND
Server cabinet 19 inches with perforated doors capacity 42U 800x1000mm supplied without side panels
REF. 446402
EAN.
3414972237277
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting level | Front and rear |
---|---|
Type of profile rail | L-shaped |
Number of doors | 2 |
Type of ventilation | None |
Width | 800 mm |
Height | 1978 mm |
Depth | 1000 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 42 |
Max. load capacity | 1500 kg |
With roof plate | Yes |
With earthing | Yes |
With front door | Yes |
Material front door | Steel |
Front door locking system | Two-point |
---|---|
With rear door | Yes |
Material rear door | Steel |
With glazed door | No |
With sidewall | No |
With base | No |
With vertical cable management | No |
Material | Aluminium |
Surface finishing | Powder coating |
Colour | Black |
Model | With permanent frame |
RAL-number | 9005 |
Demountable | Yes |
Degree of protection (IP) | IP20 |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION