
Sectionned uprights for Marina enclosures (2) - 1800 x 1684 mm
LEGRAND
Sectionned uprights for Marina enclosures (2) - 1800 x 1684 mm
REF. 036392
EAN.
3245060363925
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Fastening profile |
---|---|
Suitable for enclosure building width | 800 mm |
Suitable for enclosure building height | 1800 mm |
Suitable for enclosure building depth | 400 mm |
Width | 22 mm |
Height | 1684 mm |
---|---|
Depth | 42 mm |
Max. load capacity | 288 kg |
Material | Metal |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION