Scatole - coperchio per scatola 506e
BTICINO
Scatole - coperchio per scatola 506e
REF. BT-506EC
EAN.
8012199792590
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Other |
---|---|
Shape | Rectangular |
Construction type | Other |
Model | Single |
Equipped with | None |
Width | 126 mm |
Mounting switching equipment | Screwing |
With screws | Yes |
For tube diameter | Other |
Pipe locking | No |
Inlet from the rear | No |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
Colour | White |
---|---|
Degree of protection (IP) | IP00 |
Transparent cover | No |
Cover attachment | Screwed |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-60 °C |
Storage temperature | -5-60 °C |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION