![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-088126-WEB-R.jpg)
Round plastic floor box with horizontal adjustable wiring devices support baskets, capacity 20 modules
-
LEGRAND
Round plastic floor box with horizontal adjustable wiring devices support baskets, capacity 20 modules
REF. 088126
EAN.
3414970756107
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Housing material | Other |
Surface protection housing | Other |
With opening carpeting | Yes |
Depth of flooring recess | 8 mm |
Protective frame carpeting | Yes |
Colour | Grey |
RAL-number | 7031 |
---|---|
Suitable for subfloor duct | No |
Suitable for hollow floor | Yes |
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | Yes |
Outer diameter | 300 mm |
Built-in diameter | 275 mm |
Min. built-in depth | 79 mm |
Documentation
5 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION