![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/LG-027251-WEB-R.jpg)
Rotary handle - Vari-depth - Standard (grey)
LEGRAND
Rotary handle - Vari-depth - Standard (grey)
REF. 027251
EAN.
3414970345097
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Black |
---|---|
Suitable for emergency stop | No |
With extension shaft | Yes |
Suitable for power circuit breaker | Yes |
---|---|
Suitable for switch disconnector | Yes |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION