![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/NT/BT-NT4027CW-WEB-F.jpg)
Roller shutter wireless switch Living Light with Netatmo
Living Light
Bticino
Roller shutter wireless switch Living Light with Netatmo
REF. BT-NT4027CW
EAN.
8005543642245
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Radio frequency | 2400 MHz |
---|---|
Rolling code system | Yes |
Code length (Bit) | 128 |
Range | 185 m |
Number of commands | 2 |
With manual radio transmitter | Yes |
Flush-mounted radio transmitter | No |
Surface mounted radio transmitter | Yes |
With radio coding device | Yes |
Degree of protection (IP) | IP40 |
Keyboard protection cover | No |
Current supply | Battery |
Width | 76 mm |
Height | 73 mm |
Depth | 11 mm |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Standby consumption | 2.1 mA |
Mandatory neutral | No |
---|---|
Stress test conformity (1000V) | No |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted |
Contains Batteries and/or Accumulator | Yes |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | Google Play Store , App Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Shutter management |
Connectable by Internet box | Yes |
Documentation
2 documents
Technical Sheet
Instruction Use
SELECT AN ACTION