![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/KM/BT-KM4279C6F-WEB-R.jpg)
RJ45 connector with universal Keystone clamp. Suitable for category 6 FTP cables.
Living Now
BTICINO
RJ45 connector with universal Keystone clamp. Suitable for category 6 FTP cables.
REF. BT-KM4279C6F
EAN.
8005543621899
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Other |
Assembly arrangement | Other |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 6 |
Colour | Beige |
RAL-number | 1015 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | No |
With label space | Yes |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | Yes |
---|---|
With terminal resistor | No |
Degree of protection (IP) | IP20 |
Colour coding | Yes |
Device width | 22 mm |
Device height | 45 mm |
Device depth | 41 mm |
Number of modules (module system) | 1 |
Built-in depth | 31 mm |
Degree of impact strength (IK) | IK03 |
Operating / setting temperature | -10-60 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted/recessed mounted |
Entry membrane gland type | Flexible to cut |
Vertical fixing center distance | 3.2-3.5 mm |
Horizontal fixing center distance | 2.7-3 mm |
Cable support | Cable gland |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
9 documents
Agreement
AoC-Ac Delta Force 4PPoE 2019-677
(0.08 Mo)
PEP
Agreement
AoC-PL3_Cat6_FTP_32756_ac1181022
(0.07 Mo)
PEP
Agreement
AoC-PL2_Cat6FTP3275632856ac1181020
(0.07 Mo)
Agreement
AoC-SA52_SB52_ac109588
(0.06 Mo)
PEP
Agreement
AoC-CL2_Cat6FTP3275632856ac1181021
(0.07 Mo)
PEP
SELECT AN ACTION