![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/753038-LEGRAND-1000.jpg)
RJ 11 telephone socket Valena In'Matic
Valena Life
Legrand
RJ 11 telephone socket Valena In'Matic
REF. 753038
EAN.
3414970464842
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element |
Type of connector | Other |
Category | 3 |
Connection type | Other |
Shielded housing | No |
Separate earthing connection | Yes |
With label space | No |
Separate strain relief | No |
Mounting method shielding connection | None |
---|---|
Outlet direction | Straight |
With dust cover | Yes |
Degree of protection (IP) | IP20 |
Mechanical coding | No |
Colour coding | No |
Built-in depth | 40 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-45 °C |
Storage temperature | -20-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Documentation
3 documents
Instruction Use
Technical Sheet
Technical Sheet
SELECT AN ACTION