Skip to main content
Logo print

Recessed emergency light permanent non permanent 100 lumens 3h autotest

X-LIGHT 360 LEGRAND

Recessed emergency light permanent non permanent 100 lumens 3h autotest

REF. 660146 EAN. 3414972329354
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Built-in
Function Escape route lighting/signage
Suitable for labelling type Other
Type of indicator Single-sided
With pictogram No
Monitoring equipment None
Suitable for standby switching Yes
Suitable for continuous circuit Yes
With remote switch connection No
Supplied remote control No
Power supply system Peripheral (individual battery)
Battery quality NiMH
Lamp type LED not exchangeable
With light source Yes
Suitable for number of light sources 4
Lamp holder None
Number of lighting heads 1
Housing material Plastic
RAL-number housing 9003
Housing colour White
Material cover Plastic, opal
Voltage type AC/DC
Nominal voltage 230-230 V
Nominal current 43-43 mA
Type of control gear LED operating device current-controlled
Exchangeable control gear No
Light distributor Diffuser lens/optic/panel
Constant light output (CLO) Yes
Degree of protection (IP) IP42
Degree of impact strength (IK) IK07
Protection class II
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Max. system power 1.6 W
Rated luminous flux according to IEC 62722-2-1 100 lm
Colour temperature 5000-5700 K
Nominal operation time 2-2 h
Height/depth 44.5 mm
Outer diameter 125 mm
Built-in height/depth 42 mm
Built-in diameter 110 mm
Type of wiring Through wiring included
Number of poles 5
Conductor cross section 1.5 mm²
Connection type Screw connection
Operating / setting temperature -5-35 °C
Storage temperature -10-50 °C
Frequency 50-60 Hz
Estimated bulb life 100000 h
Mandatory neutral Yes
Terminal marking indication Yes
Halogen free Yes
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
With complemantary luminous signal No
Maximum Input cable diameter 12 mm
Cable support Not applicable
Cable tie suitable with Not applicable
Control mode Wired
Contains Batteries and/or Accumulator Yes
Addressable No
Connected object No

Documentation

4 documents
Instruction Use
LE13296AD.pdf pdf (0.56 Mo)
Technical Sheet
S000118533FR_3.pdf pdf (3.93 Mo)
Technical Sheet
S000118533EN_3.pdf pdf (3.93 Mo)
Technical Sheet
S000118533EN_2.pdf pdf (3.92 Mo)
2 documents
IES file
LG-660146.zip zip (0.01 Mo)
Catalogue Commercial Page
ex223001_0905.pdf pdf (0.06 Mo)
4 documents
Agreement
AENOR-007/001913 (0.9 Mo)
Agreement
Agreement
ENEC-ENEC/001218 (0.5 Mo)
PEP
LGRP-01887-V01.01-EN.pdf pdf (0.85 Mo)