Skip to main content
Logo print

RCD Add-on module DX3 4 pole 63A type AC 300 mA selective

DX³ LEGRAND

RCD Add-on module DX3 4 pole 63A type AC 300 mA selective

REF. 410521 EAN. 3245064105217
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Nominal voltage 250-440 V
Nominal current 63 A
Rated fault current adjustable No
Rated fault current 0.3-0.3 A
Max. delay time 40 ms
Delay adjustable No
Number of poles 4
Leakage current type AC
Frequency 50 Hz
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Connectable conductor cross section solid-core 1.5-35 mm²
Connectable conductor cross section multi-wired 1.5-25 mm²
Anti-nuisance tripping version No
With interlocking device Yes
Degree of protection (IP) IP20
Pollution degree 2
Ambient temperature during operating -25-70 °C
Width 124.6 mm
Height 96 mm
Depth 78 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Voltage type AC
Terminal marking indication Yes
Colour Green/yellow
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Cable
Mounting method DIN rail
Connected object No
Application store for download Not applicable

Documentation

3 documents
Instruction Use
G8191D.pdf pdf (1.06 Mo)
Technical Sheet
F01305EN-05.pdf pdf (0.39 Mo)
Technical Sheet
F01305FR_05.pdf pdf (0.45 Mo)
2 documents
Catalogue Technical Page
ex223001_0076-0077.pdf pdf (0.2 Mo)
Catalogue Commercial Page
ex223001_0071.pdf pdf (0.06 Mo)
1 document
3D Autocad
410500.dwg dwg (0.29 Mo)
2 documents
Agreement
OC / CB-IT-11142 (0.36 Mo)
Agreement
NF-NF012_4423 (0.66 Mo)