Practibox S surface-mounting DIN cabinet - 3 rows of 18 modules - White door - E+N terminal blocks
Practibox S
LEGRAND
Practibox S surface-mounting DIN cabinet - 3 rows of 18 modules - White door - E+N terminal blocks
REF. 137208
EAN.
3414971198845
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Způsob montáže | Surface mounted |
---|---|
Number of rows | 3 |
Šířka v počtu modulových míst | 18 |
Type of covering | Door |
Cover model | With notch |
Type of door | Single |
Transparent cover/door | No |
Signal passing door | Yes |
Se zámkem | Yes |
Typ zámku | Cylinder |
Materiál pouzdra | Plastic |
Vestavná hloubka | 0 mm |
Built-in height | 612 mm |
Built-in width | 432 mm |
Inner depth | 76 mm |
Earthing terminal block | Yes |
Neutral terminal block | Yes |
DIN-rail | Yes |
---|---|
S montážní deskou | No |
Extension possible | Yes |
EMC provedení | No |
Barva | White |
Číslo RAL | 9003 |
Stupeň krytí (IP) | IP40 |
Height | 616 mm |
Width | 436 mm |
Depth | 108 mm |
Enclosure capacity (Nb of modules) | 54 |
Rázová pevnost | IK07 |
Provozní teplota | -10-40 °C |
Storage temperature | -20-70 °C |
Bez halogenů | No |
S posuvnou/dešťovou deskou | No |
Documentation
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
3 documents
BIM Data
3D Autocad
BIM Data
SELECT AN ACTION