![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-033757-WEB-R.jpg)
Port blanking cassette for copper or optical panels
LCS³
LEGRAND
Port blanking cassette for copper or optical panels
REF. 033757
EAN.
3414970870452
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Cover plate |
---|---|
Accessory | No |
Spare part | No |
Width | 110.4 mm |
Height | 43.7 mm |
Depth | 106 mm |
---|---|
Operating / setting temperature | -10-60 °C |
Colour | Black |
Halogen free | Yes |
Mounting method | Other |
Documentation
10 documents
Instruction Use
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
5 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION