![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/051701-LEGRAND-1000.jpg)
Plug RJ11 4 contacts 9.65mm width
LCS³
LEGRAND
Plug RJ11 4 contacts 9.65mm width
REF. 051701
EAN.
3245060517014
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Plug |
---|---|
Type of connector | RJ11 6(4) |
Screened | No |
Category | Other |
Connection type | Other |
Special tool necessary | No |
---|---|
Suitable for round cable | Yes |
Suitable for flat cable | No |
Suitable for solid conductors | Yes |
AWG-range | 22-26 |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION