![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/050005-LEGRAND-1000.jpg)
Plug - for socket outlet Cat. No 771 50 - 2P - 3 A - ELV 12 mm fixing centres
Arteor™
LEGRAND
Plug - for socket outlet Cat. No 771 50 - 2P - 3 A - ELV 12 mm fixing centres
REF. 050005
EAN.
3245060500054
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Degree of protection (IP) | IP20 |
Insert direction | Angled |
Connection system | Screwed terminal |
---|---|
Colour | White |
For heavy conditions according to VDE | No |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION