Plinth for Atlantic E cabinet - 600x300 - RAL 7016
LEGRAND
Plinth for Atlantic E cabinet - 600x300 - RAL 7016
REF. 036300
EAN.
3245060363000
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Base complete |
---|---|
Material | Steel |
Colour | Black |
RAL-number (similar) | 7016 |
Suitable for enclosure building width | 600 mm |
Suitable for enclosure building depth | 300 mm |
Suitable for aeration/de-aeration | No |
Suitable for cable patch | Yes |
---|---|
Suitable for outdoor set-up | Yes |
Width | 600 mm |
Height | 200 mm |
Depth | 280 mm |
RAL-number | 7016 |
Documentation
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION