![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/754003-LEGRAND-1000.jpg)
Plate Valena Life - 3 gang - white
Valena Life
Legrand
Plate Valena Life - 3 gang - white
REF. 754003
EAN.
3414970454263
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 3 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 3 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 6 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 228 mm |
Height | 86 mm |
Depth | 10 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
3D Autocad
12 documents
PEP
Agreement
OC / CB-FR_711212
(1.01 Mo)
Agreement
VDE-40044639
(0.29 Mo)
PEP
PEP
Agreement
OC / CB-FR_705449
(1.08 Mo)
Agreement
OC / CB-HU-001410
(0.87 Mo)
Agreement
OC / CB-HU-001489
(0.34 Mo)
Agreement
MEEI-UP 69249266 0001
(0.39 Mo)
Agreement
OC / CB-HU-001784
(1.45 Mo)
PEP
Agreement
MEEI-UP 69248331 0001, 0002, 0003
(1.05 Mo)
SELECT AN ACTION