Skip to main content
Logo print

Plate Valena Life - 2 gang - dark wood

Valena Life Legrand

Plate Valena Life - 2 gang - dark wood

REF. 754172 EAN. 3414970456434
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 2
Mounting direction Horizontal and vertical
Number of units horizontal 2
Number of units vertical 1
Number of modules horizontal (module system) 4
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Decor
Surface finishing Glossy
Colour Wood
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 157 mm
Height 86 mm
Depth 10 mm
Built-in height 0 mm
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentation

2 documents
Technical Sheet
F02011FR-00.pdf pdf (0.87 Mo)
Technical Sheet
F02011EN-00.pdf pdf (0.87 Mo)
1 document
3D Autocad
754002_AllCATPart.stp ifc (9.96 Mo)
8 documents
Agreement
OC / CB-FR_711212 (1.01 Mo)
Agreement
VDE-40044639 (0.29 Mo)
Agreement
OC / CB-FR_705449 (1.08 Mo)
Agreement
OC / CB-HU-001410 (0.87 Mo)
Agreement
OC / CB-HU-001489 (0.34 Mo)
Agreement
Agreement
OC / CB-HU-001784 (1.45 Mo)
Agreement