Plate Niloé - 1 gang - aluminium
Niloé™
LEGRAND
Plate Niloé - 1 gang - aluminium
REF. 397041
EAN.
3414970302786
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Aluminium |
RAL-number (similar) | 7040 |
---|---|
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 86 mm |
Height | 86 mm |
Depth | 10 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
15 documents
Agreement
OC / CB-677932
(1.81 Mo)
Agreement
OC / CB-FR_717989
(0.6 Mo)
Agreement
OC / CB-FR_705601
(1.36 Mo)
Agreement
NF-677930
(1.13 Mo)
Agreement
OC / CB-677867
(0.76 Mo)
Agreement
OC / CB-FR_705448/A1
(0.51 Mo)
PEP
Agreement
NF-677924
(1.38 Mo)
PEP
Agreement
OC / CB-FR_707101
(0.44 Mo)
Agreement
OC / CB-675833
(1.8 Mo)
Agreement
OC / CB-FR_719335
(2.67 Mo)
Agreement
OC / CB-610789B/M3
(2.29 Mo)
Agreement
OC / CB-FR_675842/M1
(0.81 Mo)
Agreement
OC / CB-686066B
(0.45 Mo)
SELECT AN ACTION