Patch panel 19 inch - equipped with 24 RJ45 Category 5e UTP
LCS³
LEGRAND
Patch panel 19 inch - equipped with 24 RJ45 Category 5e UTP
REF. 033750
EAN.
3414970870308
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of buses/couplings | 24 |
---|---|
Suitable for number of connectors | 24 |
Type of connector | RJ45 8(8) |
Screened | No |
Category | 5E |
Connection type | Insulation displacement connector |
Number of height units | 1 |
Colour | Black |
RAL-number | 9017 |
Mounting method | 482.6 mm (19 inch) mounting |
Height | 43.85 mm |
Width | 482.5 mm |
---|---|
Depth | 321.7 mm |
Degree of impact strength (IK) | IK03 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Terminal marking indication | Yes |
Prewired | No |
Cable nature for connection | Flexible or rigid |
Label space/information surface | Yes |
Cable support | With zigzag |
Documentation
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
5 documents
Agreement
AoC-Ac Delta Force 4PPoE 2019-677
(0.08 Mo)
Agreement
AoC-PL2_C5e_UTP_32751_ac1181027 (H
(0.07 Mo)
PEP
Agreement
AoC-CL2_C5e_UTP_32751_ac1181028
(0.07 Mo)
Agreement
AoC-Composant Cat5e UTP 3P-1200834
(0.06 Mo)
SELECT AN ACTION