Patch panel 10 inch - to be equipped with 12 RJ45
LCS³
LEGRAND
Patch panel 10 inch - to be equipped with 12 RJ45
REF. 033799
EAN.
3414971464445
This 10 inch patch panel is ideal for small-scale commercial applications where there is a limited number of IT points and a 10’’ cabinet is sufficient. It accepts up to 12 RJ45 connectors, from Cat. 5e to Cat. 6A.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of buses/couplings | 0 |
---|---|
Suitable for number of connectors | 12 |
Type of connector | RJ45 8(8) |
Screened | Yes |
Category | Other |
Connection type | Insulation displacement connector |
Number of height units | 1 |
Colour | Black |
RAL-number | 9017 |
Mounting method | 254 mm (10 inch) mounting |
Height | 43.8 mm |
Width | 254 mm |
---|---|
Depth | 88 mm |
Degree of impact strength (IK) | IK03 |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | -10-65 °C |
Storage temperature | -25-70 °C |
Terminal marking indication | No |
Prewired | No |
Cable nature for connection | Flexible or rigid |
Label space/information surface | Yes |
Cable support | With zigzag |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
4 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION