![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-030091-WEB-R.jpg)
Over floor trunking 3 compartments 75x18mm
-
LEGRAND
Over floor trunking 3 compartments 75x18mm
REF. 030091
EAN.
3245060300913
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 75 mm |
---|---|
Height | 18 mm |
Length | 2000 mm |
Number of channels | 3 |
Material | Other |
Colour | Aluminium |
Self-adhesive | No |
Sealing lip | No |
With anti-slip layer | No |
---|---|
Antimicrobial treatment | No |
Halogen free | No |
Operating / setting temperature | -5-60 °C |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Storage temperature | -25-60 °C |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION