
Osmoz non Illuminated key selector switch - 3 stay-put positions 45°
Osmoz
LEGRAND
Osmoz non Illuminated key selector switch - 3 stay-put positions 45°
REF. 023960
EAN.
3245060239602
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of switch positions | 3 |
---|---|
Type of control element | Key |
Suitable for lighting | No |
Colour control element | Silver |
Colour indicator light cap | Other |
Construction type lens | Round |
Hole diameter | 22.5 mm |
Switching function latching | Yes |
Spring-return | No |
With front ring | Yes |
---|---|
Material front ring | Plastic |
Colour front ring | Chrome |
Degree of protection (IP), front side | IP66 |
degree of impact strength (IK) | IK05 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Halogen free | Yes |
Documentation
1 document
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
3 documents
Agreement
OC / CB-FR_714621/A1
(0.62 Mo)
Agreement
VERITAS (BV)-16400/D2 BV
(0.64 Mo)
Agreement
UL recogn cUL-NKCR8.E57818
(0.06 Mo)
SELECT AN ACTION