Osmoz legend plate - with engraving - alu - standard modulesl - ''MANU-O-AUTO''
Osmoz
LEGRAND
Osmoz legend plate - with engraving - alu - standard modulesl - ''MANU-O-AUTO''
REF. 024344
EAN.
3245060243449
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Imprint ISO symbols | None |
---|---|
Colour | Silver |
Shape | Rectangular |
Width | 24.6 mm |
---|---|
Height | 12.3 mm |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION