Osmoz block sub-assemblies - for non illum head - NO + 1 position clip
LEGRAND
Osmoz block sub-assemblies - for non illum head - NO + 1 position clip
REF. 022962
EAN.
3245060229627
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of contacts as change-over contact | 0 |
---|---|
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 0 |
Rated operation current Ie at AC-15, 230 V | 3 A |
Type of electric connection | Screw connection |
---|---|
Model | Top mounting and integrable |
Mounting method | Front fastening |
Documentation
1 document
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION