
Optic Drawer modular 19 inch 1U to be equipped
LCS³
LEGRAND
Optic Drawer modular 19 inch 1U to be equipped
REF. 032100
EAN.
3414970961617
This drawer accomodates fibre optic terminations with modularity thanks to a large choice of connectors blocks.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for number of couplings/adaptors | 96 |
---|---|
Suitable for number of module inserts | 4 |
With number of couplings/adaptors | 0 |
With front plate | No |
With housing | Yes |
With pigtails | No |
Fibre type | Other |
Colour | Black |
RAL-number | 9017 |
Mounting method | 482.6 mm (19 inch) mounting |
Number of height units | 1 |
Height | 43.65 mm |
---|---|
Width | 482.6 mm |
Depth | 334 mm |
degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -10-60 °C |
Storage temperature | -10-60 °C |
Prewired | No |
Label space/information surface | Yes |
Fitted with door or cover | No |
Documentation
4 documents
Instruction Use
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
1 document
PEP
SELECT AN ACTION