Open document holders - self adhesive - 310x200x18 mm - RAL 7035
Atlantic & Marina
LEGRAND
Open document holders - self adhesive - 310x200x18 mm - RAL 7035
REF. 036580
EAN.
3245060365806
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Wiring diagram pocket |
---|---|
Material | Plastic |
Suitable for enclosure building width | 340 mm |
Colour | Grey |
RAL-number | 7035 |
---|---|
Transparent | No |
Self adhesive mounting | Yes |
Documentation
4 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION