![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/69/LG-699811-WEB-R.jpg)
OmniRex T-Plug-in time switch-24-hour programme-German standard-switching step 15 min
LEGRAND
OmniRex T-Plug-in time switch-24-hour programme-German standard-switching step 15 min
REF. 699811
EAN.
3245066998114
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Adapter plug with socket outlet |
---|---|
Type of socket outlet | Socket outlet CEE 7/3 (type F) |
Supply voltage | 230-230 V |
Voltage type (supply voltage) | AC |
Frequency supply voltage | 50-50 Hz |
Type of drive | Mains synchronous |
Model | Analogue |
Accuracy per day | 0 s |
Nominal switching current at 230 V AC | 16 A |
Type of clock | Day clock |
Shortest switching time | 15 min |
Autonomy in hours | 0 |
Autonomy in years | 0 |
---|---|
Automatic switching summer/winter | No |
Degree of protection (IP) | IP20 |
Width | 55 mm |
Height | 108.5 mm |
Depth | 39.5 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 0-40 °C |
Storage temperature | -10-60 °C |
Colour | White |
Halogen free | Yes |
Connected object | No |
Documentation
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION