![](https://assets.legrand.com/pim/PHOTOS-WEB/NETATMO/ND/NA-NDB-PRO-WEB-F2.jpg)
Netatmo Smart Video Doorbell PRO
Netatmo
NETATMO
Netatmo Smart Video Doorbell PRO
REF. NA-NDB-PRO
EAN.
3700730503686
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Shape | Other |
---|---|
With name plate | No |
With lighting | No |
Material | Other |
Mounting method | Surface mounted |
Colour | Black |
Wireless | No |
Built-in depth | 29 mm |
Width | 45 mm |
Height | 135 mm |
Degree of impact strength (IK) | IK08 |
Degree of protection (IP) | IP44 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -10-25 °C |
Voltage type | AC |
Nominal voltage | 8-230 V |
RAL-number | 9017 |
Halogen free | Yes |
---|---|
Connection type | Screwed terminal |
Terminals capacity | 0.4-1.5 mm² |
Label space/information surface | No |
Contains Batteries and/or Accumulator | Yes |
Connected object | Yes |
Operating method | Wifi network |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Compatible voice assistants | Google Assistant , Apple Siri , Amazon Alexa |
Application name | Home + Security |
Product use function | Door entry systems |
With voice command | Yes |
Connectable by Internet box | Yes |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION