Skip to main content
Logo print

Multimedia box Batibox - max. capacity 1 x 5 modules - dim. 142 x 142 mm

Batibox LEGRAND

Multimedia box Batibox - max. capacity 1 x 5 modules - dim. 142 x 142 mm

REF. 080193 EAN. 3245060801939
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Other
Shape Square
Construction type Cable junction box
Model Other
Equipped with Other
Width 154 mm
For number of electric fittings 5
Mounting switching equipment Screw or spread out
With screws Yes
For tube diameter 20/25 mm
Suitable for cable diameter 20-25 mm
Pipe locking No
Inlet from the rear No
Number of inlets 12
Material Plastic
Halogen free Yes
Surface protection Untreated
Colour Orange
Degree of protection (IP) IP20
Transparent cover No
Cover attachment Screwed
Sealable No
Circuit integrity None
With screening No
Air tight No
Max. conductor cross section 0 mm²
Number of poles of the clamp 0
Clamp position fixed No
Luminaire hook mounting No
Nozzle None
Degree of impact strength (IK) IK04
Operating / setting temperature -5-40 °C
Storage temperature -5-60 °C

Documentation

3 documents
Technical Sheet
F01095EN-03.pdf pdf (0.39 Mo)
Technical Sheet
F01095FR-03.pdf pdf (0.39 Mo)
Instruction Use
LE02799AA.pdf pdf (2.09 Mo)
2 documents
Catalogue Technical Page
ex223001_0811.pdf pdf (0.2 Mo)
Catalogue Commercial Page
ex223001_0810.pdf pdf (0.17 Mo)

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details