![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/43/LG-433099-WEB-R.jpg)
Modular chassis to compose - kit of 2 lugs for rail or mounting plate
Atlantic & Marina
LEGRAND
Modular chassis to compose - kit of 2 lugs for rail or mounting plate
REF. 433099
EAN.
3414971980846
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 120 mm |
---|---|
Width | 25 mm |
Depth | 60 mm |
Number of DIN-rails | 0 |
Number of modular spacings per DIN-rail | 0 |
Type of covering | With notch |
---|---|
With N-PE clamp | No |
With cover | Yes |
With mounting plate | No |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION